??
CAD model selection
HORIZONTAL-Rack-HOR.4E.1R.1S
HELP_VARIABLE
Model Type
HORIZONTAL-Racks
Model Description
HORIZONTAL-Rack Battery Rack
Description
Bolted steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. Space-saving and application-related compact design. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzV, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, sealed batteries.
Type No.
Execution
Level of Detail
Length
mm
Depth
max. 1000 mm
Product Type
Rack
Rack Type
Tier Rack
Customs No.
73089098
Delivery time (exw)
15 working days after receipt of order
Product
https://aib-kunstmann.com/en/products/racks/horizontal-racks/
DIN EN IEC 62485-2
https://aib-kunstmann.com/content/uploads/2020/11/AIB-TUEV-Assessment-EN-50272-62485.pdf
DIN EN 50272-2
https://aib-kunstmann.com/content/uploads/2020/11/AIB-TUEV-Assessment-EN-50272-62485.pdf
Configuration Software
https://aib-kunstmann.com/en/service/kunstmann-easy/
Preview - Generation
Preview
3D
2D

Embedded user actions