??
CAD model selection
SEISMIC-Rack-ERD.1E.1R.1S
HELP_VARIABLE
Model Type
SEISMIC-Racks
Model Description
SEISMIC-Rack battery rack
Description
Earthquake-proof (seismic) steel rack (battery rack) for stationary battery installations, all steel parts are acid-proof and insulated by plastic coating, according to DIN EN IEC 62485-2:2019-04 (earlier DIN EN 50272-2:12-2001) and EN 60664. Space-saving and application-related compact design. Application: Battery systems, emergency power systems, emergency backup systems, battery storage, secondary battery, uninterruptible power supply, UPS systems, emergency lighting, backup power supply. Feature: Earthquake-proof construction for use in seismic areas (UBC Zone, IEEE 693, DIN EN 18800, Eurocode). Areas of application: Data center, hospitals, telecommunication sector, control centers, railway signal boxes, substations, nuclear power plants, offshore, wind power plants, tunnel systems. Suitable for the following batteries: AGM, VRLA, OpzS, OpzV, OGi, NiCd, GroE, OCSM, Frontterminal, Topterminal, Lead-Gel, Lead-Acid, closed and sealed batteries
Type No.
Execution
Level of Detail
Weight Rack
0 kg
Bearing Load max [KG]
0 kg
Length
mm
Depth
max. 1000 mm
Product Type
Rack
Rack Type
Customs No.
73089098
Delivery time (exw)
15 working days after receipt of order
Product
https://aib-kunstmann.com/en/products/racks/seismic-racks/
DIN EN IEC 62485-2
https://aib-kunstmann.com/content/uploads/2020/11/AIB-TUEV-Assessment-EN-50272-62485.pdf
DIN EN 50272-2
https://aib-kunstmann.com/content/uploads/2020/11/AIB-TUEV-Assessment-EN-50272-62485.pdf
Assembly Video
https://www.youtube.com/watch?v=pQFe_s8uPZ4&t
Configuration Software
https://aib-kunstmann.com/en/service/kunstmann-easy/
Preview - Generation
Preview
3D
2D

Embedded user actions